Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
XSC - Dovetail Feed Screw
Bill of material
XSC40
PN
Part Number
MAT
Material
Aluminum Alloy
ST
Surface Treatment
Black Anodizing
NO
No.
STG
Stage
mm
DIST
Travel Distance
mm
TPR
Travel per rotation
4.2 mm
MR
Minimum Reading (Vernier Scale)
0.1 mm/scale
ALH
Allowable Load - Horizontal
N
ALV
Allowable Load - Vertical
N
MAS
Moment Accuracy - Straightness
20 microns
MAPA
Moment Accuracy - Parallelism
30 microns
W
Weight
kg
AC
Accessories(4psc.) - Type M-L
SCB4-5
ALT
Position of Feed Knob
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models