Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
D-M-E
Description
XSI Straight interlocks - DME
Bill of material
XSI7536
REF
Catalog Number
A
Height
mm
B
Height
mm
X
Height
mm
C1
Length
mm
D
Diameter
mm
D1
Diameter d
mm
E
Length
mm
F
Height
mm
G
Height
mm
H1
Length h
mm
H
Length
mm
J
Height
1.5 mm
K
Height
mm
L
Length
mm
L1
Length
mm
T
Height
mm
M
Thread
N
Height
mm
DP
Dp
mm
INFO
Informations
Information
Informations
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    D-M-E
    X-Style Straight Side Interlocks - AISI 8620 Steel Carburized,Hardened, And Ground
    D-M-E
    VR Feedpipes - DME
    D-M-E
    JL Plug with inside thread - DME
    D-M-E
    IT SF Date stamps - inner inserts - DME - Mat.: 1.2344 nitrided
    D-M-E
    ST 12 Hose nipples - DME
    D-M-E
    N Adapters - DME
    D-M-E
    200/300 45° BSP Elbows - DME
    D-M-E
    V Body - DME
    D-M-E
    WZ 8065 Helical springs, redtangular with round corners - DME - Mat.:Spring steel according DIN 17 223/1 - Tol: as per DIN 2095 (2)
    D-M-E
    JL Plug 90° with inside thread - DME
    D-M-E
    ST 18 Reducing nipples - DME
    D-M-E
    DYM Date pins - date stamps on ejector or core pin - DME -  Mat.: Stainless steel: 50-55 HRC T 150°C
    D-M-E
    FA Date stamps - remove inner insert from the outer insert using a screwdriver - DME - Mat.: Inox 1.4034 - 48 - 54 HRC T°: 150°
    D-M-E
    WWK Head - DME
Previews
3D
Dimension
2D
Download CAD models