Catalog navigation
Выбор CAD модели
Доступные продукты: 2
HELP_VARIABLE
Company
Misumi
Description
XSL - HIGH PRECISION DOVETAIL FEED SCREW -BASIC-
Bill of material
XSL60
PN
Part No.
MAT
Material
Aluminum Alloy
ST
Surface Treatment
Black Anodizing
A
mm
STG
Stage
mm
DIST
Travel Distance
mm
L
mm
E
mm
TPR
Travel per rotation
4.2 mm
MR
Minimum Readout (Vernier Scale)
0.1 mm/scale
ALH
Allowable Load - Horizontal
39.2 N
ALV
Allowable Load - Vertical
19.6 N
MAS
Moment Accuracy - Straightness
30 microns
MAPA
Moment Accuracy - Parallelism
30 microns
W
Weight
kg
AC
Accessories(4psc.) - Type M-L
SCB4-8
ALT
Position of Feed Knob