Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Baldor Reliance
Description
XTB35 - XT Bushings
Bill of material
226868
BN
Bush Number
XTB35
PN
Part Number
BORE
Bore
Inch
A
Flange Thickness
25/32 Inch
B
4.688 Inch
D
OD
6-5/16 Inch
E
Keyseat Width
F
Scribe Height
L
Length Through Bore
2.469 Inch
BC
Bolt Circle
5-7/16 Inch
NOB
Number of Bolts
4 Inch
BS
Bolt Size
1/2-13NC x 1-3/4" Inch
AW
Approx. Weight
7.4 lbs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models