Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Baldor Reliance
Description
XTB40 - XT Bushings
Bill of material
226874
BN
Bush Number
XTB40
PN
Part Number
BORE
Bore
Inch
A
Flange Thickness
7/8 Inch
B
5.313 Inch
D
OD
7-1/8 Inch
E
Keyseat Width
F
Scribe Height
L
Length Through Bore
2.813 Inch
BC
Bolt Circle
6-1/8 Inch
NOB
Number of Bolts
4 Inch
BS
Bolt Size
9/16-12NC x 2" Inch
AW
Approx. Weight
10.5 lbs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models