Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Baldor Reliance
Description
XTB70 - XT Bushings
Bill of material
226888
BN
Bush Number
XTB70
PN
Part Number
BORE
Bore
Inch
A
Flange Thickness
1-5/16 Inch
B
10.000 Inch
D
OD
13-15/16 Inch
E
Keyseat Width
F
Scribe Height
L
Length Through Bore
4.688 Inch
BC
Bolt Circle
11-9/16 Inch
NOB
Number of Bolts
4 Inch
BS
Bolt Size
1-8NC x 3" Inch
AW
Approx. Weight
66.3 lbs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Baldor Reliance
    XT Hubs - XT Hubs
    Baldor Reliance
    XTB80 - XT Bushings
    HAWLE
    7110 - Dual-chamber flange for cast pipes, thrust protected, PN 16
Previews
3D
Dimension
2D
Download CAD models