Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XTG01 - Hole with a grille ring
Bill of material
XTG01-01
CODE
code
XTG01
MAT1
Wear ring material
Teflon bronze
MAT2
O-ring material
nitrile rubber
COLOR
color
Brown
PP
Purpose
The holes are sealed with reciprocating motion in both directions
STR
Stress
≤60MPa
SP
Speed
≤15m/s
FRE
Frequency
≤5Hz
TRF
Temperature range for use
-30~110℃
UM
Use Medium
Mineral based hydraulic oil, flame retardant oil, biodegradable hydraulic oil, water
SPE
Specifications
D
D (Product dimensions)
30.3
DD
d (Product dimensions)
26.84
DD1
d1 O-ring
2.62
H
H (Product dimensions)
2.95
DD2
d2 Shaft diameter
30.0
D1
D1 Bottom diameter of groove
22.5
L
L (Slot width)
3.2
RR
r (MAX)
0.6
S1
Radial clearance(<10MPa)
0.4
S2
Radial clearance(<20MPa)
0.25
S3
Radial clearance(<40MPa)
0.15
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models