Catalog navigation
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
UFI Filters
Description
XTU - PRESSURE FILTER
Bill of material
XTU301FT1CM303XX
CODE
Code
CFF
Complete filter family
XTU
SIZE
Size
FUM
FormulaUFI MEDIA
SL
Seals
1 = NBR Nitrile
BV
Bypass valve
PT
Port type
M = Metric thread
PS
Port size
3 = M 22 x 1.5
CI
Clogging indicator
ACC
Accessories
XX = no accessory available
WP
Max Working Pressure
31.5 Mpa
DESCRIPTION
Description
High pressure inline filter
MATERIALH
Head material
Cast iron
MATERIALB
Bowl material
Steel
FLOWRATE
Flowrate max
95 l/min
WT
Working Temperature
From -25° to +110° C °C
APPLICATION
Application
Agricultural, Construction, Heavy Duty, Industrial, Material Handling, Power Generation
LINKTOCATALOGUE
Link to catalogue
https://www.ufihyd.com/pdf/products/FPG_Ufi_Hyd.pdf
D1
M 22 x 1.5
H1
mm
W
Weight
kg
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model