Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XUE21 - Sealing Ring:VA Type/ED Type
Bill of material
XUE21-003
CODE
code
XUE21
TYPE
Type
VA type
MAT
Material
Nitrile rubber
HAR
Hardness
HS70±5
COL
Color
Black
OTR
Operating temperature range
-30~100℃
OPR
Operating pressure range
Below 0.03MPa
LSD
Line speed
Below 19m/s
USE
Use
Resistant to mineral oil, water, air and other shafts with rotary seals
SPE
Specifications
NSD
Nominal shaft diameter
3 mm
DD1W
d1£¨Shaft Diameter£©
2.7~3.5
DD
d
2.5 mm
C
1.5 mm
A
2.1 mm
B
3.0 mm
DD2
d2£¨Maximum£©
DD1+1
DD3
d3(min)
DD1+4
B1
Install Broadband
2.5±0.3
LINK
Website
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models