Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XUE31 - Seal Washers : UN Type
Bill of material
XUE31-d4-D10-B4
CODE
Code
XUE31
TYPE
Type
UN type
MAT
Material
TPU
HAR
Hardness
HS90±5
COL
Color
Blue
OTR
Operating temperature range
-20~100℃
OPR
Operating pressure range
Below 30MPa
LSD
Line speed
0.03~0.5m/s
USE
Use
Universal axial sliding one-way seal for bore shaft
DD
d
D
mm
B
mm
H
4.5 mm
LINK
Website
website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models