Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Colson Group
Description
XV - Polyurethane V-Groove - Polyurethane V-Groove Wheels
Bill of material
XV0520212
PN
Part Number
DIA
Wheel Diameter
Inch
WIDTH
Tread Width
2 Inch
CAP
Capacity
300
HUB
Hub Length
2-3/16 Inch
BORE
Bore ID
1-3/16 Inch
BEARING
Bearing ID
3/4 Inch
A
V-Groove Width
7/8 Inch
B
V-Groove Depth
7/16 Inch
WEIGHT
Weight
ROLLER
Bearing Type
Straight Roller-Drawn Cup Roller
TEMPR
Temperature Range
-40°F to +180°F
HARD
Hardness
60 Shore D
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models