Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Parker
Description
XVQ EO - SAE 45° Elbow flange adapter
Bill of material
EO SAE 45° Elbow flange adapter 24XVQ2SS
ERMETO
Order code
INFO
Add. Info
PDF Link
WERKSTOFF
Material selection
BRSAE
Nom. flange size SAE
Zoll
BRISO
Nom. flange size ISO (DN)
mm
D4
Diameter
mm
AD
Tube
mm
OD
Tube
Zoll
T1
Thread UNF-2A
D1
Diameter
mm
D2
Diameter
mm
D3
Diameter
mm
L1
Length
mm
L2
Length
mm
L3
Length
mm
S1
Width across flats
Zoll
PNS
PN S
bar
PNSS
PN SS
bar
PSI
PSI Series
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Parker
    FHS EO - SAE Split flange halves
    Parker
    PCFF-G EO - SAE Straight 4 bolt flange with BSPP thread
    Parker
    PBL EO - SAE 90° L-Block
    Parker
    PAFS-S EO - SAE Straight 4 bolt flange (socket weld)
    Parker
    ASR EO - SAE Straight flange adapter
    Parker
    WAS EO - SAE 90° Elbow flange adapter
    Parker
    V4OMLO O-Lok - 45° male stud elbow
    Parker
    R4OMLO O-Lok - Male stud run tee
    Parker
    GMA3 - Straight Test Point with threaded connection M 16x2
    ABB Installation Products
    G-1021 Threaded End Fitting
    ABB Installation Products
    G-1007 Panel Adapter
    ABB Installation Products
    G-978-A Joiners
    ABB Installation Products
    G-1038-CX Blank Cover Plate
    ABB Installation Products
    G-2006 Junction Box
Previews
3D
Dimension
2D
Download CAD models