Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
XWGSR - X-Axis Stages Stroke Selectable Type Square Steel Dovetail Groove
Bill of material
XWGSR40
PN
Part No.
MAT
Material
1045 Carbon Steel
ST
Surface Treatment
Electroless Nickel Plating
NO
No.
STG
Stage Face
mm
DIST
Distance Travel
mm
ROH
Rotation of Handle Travel
18 mm
MR
Minimum Reading (Vernier Scale Indication)
0.1 mm/Scale
AL
Allowable Load
N {kgf}
S
Moment Accuracy - Straightness
30 microns
MP
Moment Accuracy - Movement Parallelism
40 microns
AMLP
Allowable Moment Load - Parallelism Pitching
N*m
AMLY
Allowable Moment Load - Yawing
N*m
AMLR
Allowable Moment Load - Rolling
N*m
PA
Parallelism
50 microns
TARE
Tare
kg
AC
Accessories (Type M-L)
SCB4-10 (4 Pcs.)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models