Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TOYO
Description
XYGT210 - Multi Axis
Bill of material
XYGT210-A1-50-100-M-C-0001
MODEL
Model
XYGT210
C
Combination
A-Arm Type
CD
Combination direction
SX
X stroke
mm
Enter value for SX
X stroke
mm
cm
inch
ft
POSX
X position
mm
Enter value for POSX
X position
mm
cm
inch
ft
SY
Y stroke
mm
Enter value for SY
Y stroke
mm
cm
inch
ft
POSY
Y position
mm
Enter value for POSY
Y position
mm
cm
inch
ft
MB
Motor brand
DM
Delivery methode
L
250 mm
A
25 mm
M
1
N
6
P
25 mm
H
365.5 mm
MSX
Maximum speed X
1000 mm/s
MSY
Maximum speed Y
100 mm/s
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models