Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TOYO
Description
XYGT321 - 3 axis ball screw drive
Bill of material
XYGT321-A1-50-100-50-M-C
MODEL
XYGT321
CB
Combination
CD
Combination direction
SX
X Stroke
mm
Enter value for SX
X Stroke
mm
cm
inch
ft
POSX
X position
mm
Enter value for POSX
X position
mm
cm
inch
ft
SY
Y Stroke
mm
Enter value for SY
Y Stroke
mm
cm
inch
ft
POSY
Y position
mm
Enter value for POSY
Y position
mm
cm
inch
ft
SZ
Z Stroke
mm
Enter value for SZ
Z Stroke
mm
cm
inch
ft
POSZ
Z position
mm
Enter value for POSZ
Z position
mm
cm
inch
ft
MB
Motor brand
DM
Delivery methode
SON
Special Order No.
L
314.5 mm
A
50 mm
M
1 mm
N
6 mm
P
50 mm
H
394.5 mm
XMAX
X max. speed
1000 mm/s
YMAX
Y max. speed
500 mm/s
ZMAX
Z max. speed
100 mm/s
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models