Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TOYO
Description
XYGT440 - Built-in guideway ball screw actuator-G series
Bill of material
XYGT440-A1-A-50-100-M-C-001
MODEL
Model
XYGT440 mm
COMBINATION
Combination
mm
CD
Combaination Direction
mm
LC
Lead combinations
XSTROKE
mm
Enter value for XSTROKE
mm
cm
inch
ft
YSTROKE
mm
Enter value for YSTROKE
mm
cm
inch
ft
MB
Motor Brand
mm
DM
Deliverry Methode
mm
SON
Special Order No.
mm
XPOS
mm
Enter value for XPOS
mm
cm
inch
ft
YPOS
mm
Enter value for YPOS
mm
cm
inch
ft
L
320.5 mm
A
100 mm
M
1 mm
N
6 mm
P
100 mm
H
520 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TOYO
    XYGT430 - Built-in guideway ball screw actuator-G series
    TOYO
    XYGT432 - 3 axis ball screw drive
    TOYO
    GTH8-400W
    TOYO
    XYTH760-F - Ball Screw Drive
    TOYO
    XYGT321 - 3 axis ball screw drive
    TOYO
    GTH12-400W
    TOYO
    XYGT210 - Multi Axis
    TOYO
    XYTH650-A - Ball Screw Drive
    TOYO
    XYTH876-A - Ball Screw Drive
    TOYO
    XYGT320 - Multi Axis
    TOYO
    ETH13-200W - Ball Screw Drive
    TOYO
    XYTB740_F - Multi Axis Belt Type
    TOYO
    XYTB653-A - Belt Drive
    TOYO
    XYTH760-G - Ball Screw Drive
Previews
3D
2D
Download CAD models