XYH-25
SMC
bp3_vacuum_equipment
High Vacuum Valve
XM/XY Stainless Steel High Vacuum Angle/In-line Valve
Powered by
CAD模型選擇
{smc/bp3_vacuum_equipment/high_vacuum_valve/xm_xy/xyh_asmtab.prj},{NB=XYH-25},{SIZEVIS=(25) 25},{TYPE=(-) KF (NW)},{SEAL=},{SEAL2=},{PPATH=xyh/assembly/xyh_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
SMC
Description
XYH - In-line Valve/Manual Valve/Bellows Seal
Bill of material
XYH-25
SIZEVIS
Flange size
(25) 25
(25) 25
TYPE
Flange type
(-) KF (NW)
SEAL
Seal material
(-) FKM 1349-80
(N1) EPDM 2101-80
(P1) Barrel Perfluoro 70W
(Q1) Kalrez 4079
(R1) Chemraz SS592
(R2) Chemraz SS630
(R3) Chemraz SSE38
(S1) VMQ 1232-70
(T1) FKM for Plasma 3310-75
(U1) ULTIC ARMOR UA4640
(-) FKM 1349-80
(N1) EPDM 2101-80
(P1) Barrel Perfluoro 70W
(Q1) Kalrez 4079
(R1) Chemraz SS592
(R2) Chemraz SS630
(R3) Chemraz SSE38
(S1) VMQ 1232-70
(T1) FKM for Plasma 3310-75
(U1) ULTIC ARMOR UA4640
SEAL2
Part numbers indicating changed seal material and leakage
(-) Internal 1.3 x 10^-10 (FKM), External 1.3 x 10^-11 (FKM)
(-) Internal 1.3 x 10^-10 (FKM), External 1.3 x 10^-11 (FKM)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求