Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
XYKRG - Simplified Stage for Adjustment - Rack & Pinion Type - XY-Axis Stage
Bill of material
XYKRG60
PN
Part No.
XYKRG60
MAT
Material
6063 Aluminum Alloy
ST
Surface Treatment
Black Anodizing
AC
Accessories
Hexagon Socket Low Head Cap Screw (4 Pcs.)
NO
No.
60
STG
Stage Face
40X60 mm
DIST
Travel Distance
+/-14 mm
TR
Travel per Rotation
19 mm
AL
Allowable Load
34.3 {3.5} N {kgf}
W
Weight
0.42 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models