Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pi
Description
XYMH765G
Bill of material
XYMH764-G1-100-200-50-M-C-001
MODEL
Model
XYMH765
CO
Combination
G:Gantry
CD
Combination Direction
SX
X Stroke
mm
Enter value for SX
X Stroke
mm
cm
inch
ft
POSX
X Position
mm
Enter value for POSX
X Position
mm
cm
inch
ft
SY
Y Stroke
mm
Enter value for SY
Y Stroke
mm
cm
inch
ft
POSY
Y Position
mm
Enter value for POSY
Y Position
mm
cm
inch
ft
SZ
Z Stroke
mm
Enter value for SZ
Z Stroke
mm
cm
inch
ft
POSZ
Z Position
mm
Enter value for POSZ
Z Position
mm
cm
inch
ft
MB
Maximum Speed X axis
DM
Delivery Methode
SO
Special Order No.
001
L
511 mm
A
50 mm
M
1
N
6
H
791 mm
MSX
Maximum Speed X axis
1000 mm/s
MSY
Maximum Speed Y axis
1000 mm/s
P
300 mm
B
200 mm
J
0
K
4
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели