Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
XYSSCG - Linear Ball Thin XZ-Axis Stages Feed Screw Black (Pitch0.5mm)
Bill of material
XYSSCG60
PN
Part No.
MATMB
Material of Main Body
440C Stainless Steel
STMB
Surface Treatment of Main Body
Electroless Nickel Plating
MATB
Material of Ball
440C Stainless Steel
HARDB
Hardness of Ball
58HRC~
MATS
Material of Spring
304 Stainless Steel-WPB
MATMHB
Material of Micrometer Head Bracket
5052 Aluminum Alloy
STMHB
Surface Treatment of Micrometer Head Bracket
Clear Anodizing
MATTH
Material of Tip Holder
303 Stainless Steel
MATFS
Material of Feed Screw
303 Stainless Steel
PS
Pitch
0.5 mm
A
mm
STG
Stage Face
mm
WL
Withstand Load
N {kgf}
S
Moment Accuracy - Straightness
3 microns
PA
Moment Accuracy - Parallelism
microns
P
Moment Accuracy - Pitching (arcsec)
40
Y
Moment Accuracy - Yawing (arcsec)
20
MLRP
Allowable Moment - Pitching
N*m
MLRY
Allowable Moment - Yawing
N*m
MLRR
Allowable Moment - Rolling
N*m
MRP
Moment Rigidity - Pitching
arcsec/N*cm
MRY
Moment Rigidity - Yawing
arcsec/N*cm
MRR
Moment Rigidity - Rolling
arcsec/N*cm
W
Weight
kg
AC
Accessories (Type M-L)
T
mm
B1
mm
B2
mm
S1
S (Travel Distance)
+/-6.5 mm
E
mm
F
mm
D
13 mm
G
mm
L
mm
Q
mm
R
mm
X
mm
T1
mm
DD1
d1
mm
DD2
d2
mm
LL
l
mm
ALT1
Position of Feed Screw
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models