Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TOYO
Description
XYTB653-A - Belt Drive
Bill of material
XYTB653-A1-550-100-50-M-C
MODEL
model
XYTB653
C
combination
A-Arm Type
CD
combination direction
SX
X stroke
mm
Enter value for SX
X stroke
mm
cm
inch
ft
POSX
x position
mm
Enter value for POSX
x position
mm
cm
inch
ft
SY
Y stroke
mm
Enter value for SY
Y stroke
mm
cm
inch
ft
POSY
y position
mm
Enter value for POSY
y position
mm
cm
inch
ft
SZ
Z stroke
mm
Enter value for SZ
Z stroke
mm
cm
inch
ft
POSZ
z position
mm
Enter value for POSZ
z position
mm
cm
inch
ft
MB
motor brand
DM
delivery methode
L
911.5 mm
A
100 mm
M
3
N
10
H
576 mm
MSX
2000 mm/s
MSY
msy
1000 mm/s
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models