Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TOYO
Description
XYTH760-G - Ball Screw Drive
Bill of material
XYTH760-G1-100-200-M-C
MODEL
XYTH760
C
Combination
G - Gantry
CD
Combination Direction
SX
X Stroke
mm
Enter value for SX
X Stroke
mm
cm
inch
ft
POSX
X Position
mm
Enter value for POSX
X Position
mm
cm
inch
ft
SY
Y Stroke
mm
Enter value for SY
Y Stroke
mm
cm
inch
ft
POSY
Y Position
mm
Enter value for POSY
Y Position
mm
cm
inch
ft
MB
Motor Brand
DM
Delivery Method
L
Length
511 mm
A
Length
50 mm
M
Number Of Spaces
1
N
Number Of Holes
6
MSX
Maximum Speed X
1000 mm/s
H
Height
791 mm
MSY
Maximum Speed Y
1000 mm/s
P
Length
300 mm
B
Length
200 mm
J
Number Of Spaces
0
K
Number Of Holes
4
X1LSS
Line speed
1200 mm/sec
X1LMS
Limit maximum speed
3600 rpm/min
AAD
Acceleration and deceleration
200 ms
RPA
Repeat positioning accuracy
±0.005 mm
YLSS
Line speed
1200 mm/sec
YLMS
Limit maximum speed
3600 rpm/min
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models