Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XZL36 - Economical Governor valve/Nozzle type at both ends/S type
Bill of material
XZL36-D4-P4-2
CODE
Code
XZL36
TYPE
type
Nozzle type at both ends
MAT1
subject material
PBT
MAT2
Breakaway ring
POM
D
mm
P
mm
VALVE
Valve body type
H
18 mm
L1
41 mm
L2
47.6 mm
L3
23.8 mm
L4
23.8 mm
L5
16.5 mm
L6
3.5 mm
C
15.8 mm
C1
15.8 mm
EFF1
Effective sectional area Two way valve
3.4 mm
EFF2
Effective sectional area three-way valve
1.2 mm
WEI
weight
15 g
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models