Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XZY21 - T-shaped tee joint with external thread of economical ferrule joint
Bill of material
XZY21-D4-1
CODE
code
XZY21
TYPE
Type
T-joint with external thread
MAT
material
SUS316
D
MOD
Nominal model
R
Rc1/8
A
25.7
B
10
C
19.6
T
13.7
E
3.0
S
12.7
S1
12
H
19.0
LINK
website link
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models