Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
MINDMAN
Description
Y-M2 - Mounting accessory
Bill of material
Y-M2-20
MODEL
Model
M2
TUBE
Tube I.D.
mm
A
46 mm
A1
16 mm
E1
20 mm
E2
16 mm
L1
36 mm
MM
mm
ND
9 mm
NX
9 mm
NZ
18 mm
U1
14 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SMC Corporation
    CM-C - Single Clevis For Series 25A
    MINDMAN
    CA-M2 - Mounting accessory
    MEDAN
    MCKMB CA - Mounting accessory
    SMC Corporation
    CM2_CM-C - Single Clevis
    SMC
    Y - Y Type Double Knuckle Joint
    CHANTO AIR HYDRAULICS
    Y - Y clevis(Y)
    Caster Concepts
    Flanged - Wheels
    Dictator
    Fork
    Caster Concepts
    60 Series Single Flanged Wheel Casters Standards - Flanged Wheel Casters
    MEDAN
    MCMB CA - Mounting accessory
    PISCO Korea
    PCMB Y - Y connector
    MEDAN
    MCMB Y - Y connector
Previews
3D
Dimension
2D
Download CAD models