Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YAWT_E-YAWT - Heavy Load Tension Springs
Bill of material
YAWT-D3-L10
CODE
Code
TYPE
Type
MAT1
Material (International)
Spring Steel
MAT2
Materia(Correspond)
SWP-A
SUR
Surface Treatment
Black Oxide
AN
Relative Angle Of Hook
180°
D
mm
L
mm
DD
Line Diameter d
0.5 mm
F
Maximum displacement under dynamic load
2.0 mm
N
Maximum load at dynamic load
8.80 N
N1
Initial Tension
2.16 N
N2
Spring Constant
3.24 N/mm
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models