Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
YEBO
Description
YBA_B007_A500HL_H_L - Lift The Booster Arm
Bill of material
YBA-B007-A500HL-H500-L900
MODEL
Lift The Booster Arm
YBA-B007-A500HL-H500-L900
A
B007 Type
500
TORQUEV
Max Vertical
500 Nm
TORQUEH
Max Horizontal
1000 Nm
PAYLOAD
Max Payload
700 N
STROCK
Standard Strock
500 mm
H
Strock Length
mm
Enter value for H
Strock Length
mm
cm
inch
ft
WARNING
L>=H+400
L
Pipe Length
mm
Enter value for L
Pipe Length
mm
cm
inch
ft
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models