Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
YBC01
Bill of material
YBC01-M2.5-0.8
CODE
YBC01
LX1
AA
CZ1
SUS304
BMCL1
/
M
mm
P
lj
0.45 mm
AZB
AZBHD
mm
AZBHDX
0.8,1.0,1.4
HH
h
0.77 mm
AZBKJ
4.22 mm
H
6.30 mm
D1
4.20 mm
T
1.50 mm
KZ
KZXDAZB
4.8 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models