Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YBWFSP_YBUFSP_YWFSP_YUFSP - Tension spring,Size specification
Bill of material
YBUFSP-D3-d0.3-S10
CODE
Code
TYPE
Type
Size Specified Type
MAT
Material
SUR
Surface Treatment
REL
Relative Angle Of Hook
D
mm
DD
Line Diameter d
mm
S
mm
Enter value for S
mm
cm
inch
ft
DTOL
D Tolerance
+/-0.2mm
STOL
S tolerance
+/-0.6
BML1
Benchmark Maximum Stretch Length£¨SWP-A£©
88 mm
RSC1
Reference spring constant(SWP-A)
0.025 N/mm
INI1
Initial tension(SWP-A)
0.18 N
BML2
Benchmark Maximum Stretch Length£¨SUS304-WPB£©
87 mm
RSC2
Reference spring constant(SUS304-WPB)
0.021 N/mm
INI2
Initial tension(SUS304-WPB)
0.21 N
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models