Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YCBSC14 - Single axis robot. Ycbsc14 series. Dust free environment type
Bill of material
YCBSC14-5-100-M-P-20-N-A-1
CODE
Code
YCBSC14
MAT1
Base material
Aluminum alloy
SUR1
Base surface treatment
Anodizing
MAT2
Rail material
iron
SUR2
Rail surface treatment
-
MAT3
Skateboard material
Aluminum alloy mm
SUR3
Skateboard surface treatment
Anodizing
MAT4
Cover material
Aluminum alloy
SUR4
Cover surface treatment
Anodizing
SY
Use environment
0??40??C 35??85%RH no condensation
ST
Screw stroke
mm
YST
Effective travel (minimum unit 50)
mm
Enter value for YST
Effective travel (minimum unit 50)
mm
cm
inch
ft
DJ
Motor installation method
DP
Motor brand
DG
Motor specifications
SC
brake
YD
Origin switch
JX
Limit switch
L
520
A
50
M
1 mm
N
6 mm
ZL
Weight (kg)
10.6 mm
ALL
Allowable torque Mxd
485 Nm
ALL1
Allowable torque Myd
552 Nm
ALL2
Allowable torque Mzd
551 Nm
LINK
website
Website connection
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir