Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
YCC09
Bill of material
YCC09-0.8T
CODE
YCC09
LX1
AA
CZ1
HJG
BMCL1
KQ
FJ
/
SYBZ
/
GG
ZHT
GZJXZH
0.80
AQXS
4
MM
80JLS
5.0 mm
H
35 mm
A
10 mm
D
6 mm
H1
13 mm
JZ
zl
0.04 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models