Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
YD21AM,YD21S - Pulleys for Round Belts - Double
Bill of material
YD21AM15-1.1-P3
MODEL
Model
MAT
Material
SUR
Surface treatment
ATT
Attachment
CODE
Code
VAR02
Belt Radius R
mm
VAR04
P.D.
mm
VAR06
Shaft Bore Specification, I.D. P (H7) Specify unit 1mm
mm
Enter value for VAR06
Shaft Bore Specification, I.D. P (H7) Specify unit 1mm
mm
cm
inch
ft
FIX02
S
4 mm
FIX04
D
12 mm
FIX06
Da
17 mm
FIX08
D2
13 mm
FIX10
L
14 mm
FIX12
l
3 mm
FIX14
B
5.8 mm
FIX16
M(Coarse)
M3
FIX18
Accessory:Set Screw
M3×3 mm
FIX20
Applicable Belt Dia.
2 mm
VAR08
O.D. Cut
FIX22
DC
0.0 mm
FIX95
PDF
PDF
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model