Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YDL01_15 - Large Head/Small Head Taper Angle Locating Pin ¡¤ Bolted ¡¤ Ring Groove Type
Bill of material
YDL05-D6-P2-L3-B2
CODE
Code
TYPE
Type
Bolt Fixing¡¤Rotating Shaft
SHA
Shape
MAT
Material
HRD
Hardness
SUR
Surface Treatment
D
D g6
mm
DTOL
D Tolerance
-0.004/-0.012 mm
P
Minimum unit 0.01
mm
Enter value for P
Minimum unit 0.01
mm
cm
inch
ft
PTOL
P tolerance
0/-0.01 mm
L
Minimum unit 1
mm
Enter value for L
Minimum unit 1
mm
cm
inch
ft
LTOL
L tolerance
+0.3/0 mm
B
Minimum unit 0.1
mm
Enter value for B
Minimum unit 0.1
mm
cm
inch
ft
BTOL
B Tolerance
+0.3/0 mm
DD
d
4.5 mm
V1
5 mm
V2
5 mm
E
3 mm
C
1.0 mm
W
1.5 mm
ZZEC
zzec
EC
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models