Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YDR21_35 - Locating pin large head/small head taper angle shoulder type · internal thread type · P size designation type
Bill of material
YDR25-D5-P3
CODE
code
TYPE
type
TCL
Tolerance class
Dg6
MAT
National standard material
MAT1
Equivalent material
HARDNESS
hardness
D
TOL
Dg6
-0.004,-0.012
P
P Min 0.01
L
10
B
5
E
2
S
8
W
(W)
1.5
V
3
M
M2
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models