Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YER41_75 - Bushings For Locating Pins ¡¤ Flange Type, P Dimension Specified
Bill of material
YER61-D10-P4-L5
CODE
Code
TYPE
Type
MAT
Material
HRD
Hardness
SUR
Surface Treatment
D
D g6
mm
DTOL
D Tolerance
-0.005/-0.014 mm
P
Minimum unit 0.01
mm
Enter value for P
Minimum unit 0.01
mm
cm
inch
ft
PTOL
P tolerance
+0.01/0 mm
L
mm
Enter value for L
mm
cm
inch
ft
LTOL
L tolerance
0/-0.5 mm
R
1 mm
S
25 mm
K
20 mm
W
mm
T
5 mm
A
17 mm
DD
d
3.3 mm
DD1
d1
6.5 mm
HH
h
3.5 mm
ZZTD
Change the tolerance of t dimension
ZZFC
Single-sided cutting flange
ZZRE
Increase inner diameter
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models