Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
YFTB, YFTM - FINGER FOR AIR CHUCK (DIRECT INSTALLATION TYPE) -FLAT TYPE-
Bill of material
YFTB4-P3-L8
PN
Part Number
CN
Chuck Nominal
MAT
Material
1045 Carbon Steel
ST
Surface Treatment
HARD
Hardness
-
AC
Accessories
Hexagon Socket Head Cap Screw 2 pcs, Position determining Pin
P
Norm Pin 0.1mm Increment
mm
Enter value for P
Norm Pin 0.1mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
F
2.0 mm
C
3 mm
T
mm
Z
mm
W
mm
W1
mm
MBAC
Main Body of Application Chuck
P1
mm
A
mm
X1
mm
X2
mm
G
mm
K1
mm
K2
mm
M1
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models