Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YFUF - Compressed Spring L Size Designation Type,Outer Diameter Reference Type
Bill of material
YFUF-D5-L15-A
CODE
Code
YFUF
TYPE
Type
Outer diameter reference type/L size specified type
MAT
Material
SUS304-WPB
SUR
Surface Treatment
-
AD
Allowable Displacement
F=Lx50%
D
mm
DTOL
D Size Tolerance
±0.3
L
mm
Enter value for L
mm
cm
inch
ft
LTOL
L dimension tolerance
±1
LTS
Load type selection
ML
Maximum Load
4.5 N
DD
d
0.5 mm
P
P (reference)
1.5 mm
LINK
Hyperlinks
Web Links
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели