Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
YGIDN - Locating Pin Holders for Jigs - Knuckle Mounting Type
Bill of material
YGIDN20-P8-L70-F5-W18-S10-N10
PN
Part No.
MAT
Material
1045 Carbon Steel
HARD
Hardness
Hardening Hardness 40~45HRC
D
mm
DTOL
D Dimension Tolerance
mm
P
P Selection
mm
PTOL
P Dimension Tolerance
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
W
W 1mm Increment
mm
Enter value for W
W 1mm Increment
mm
cm
inch
ft
S
S 1mm Increment
mm
N
N Selection
mm
NTOL
N (H7) Tolerance
LL1
l1
mm
LL
l
mm
M1
M1 Tapped (Set Screw)
ALT1
Flat
KD
KD 1mm Increment
mm
ALT2
Wrench Flats
SC
SC 1mm Increment
mm
X
X 1mm Increment
mm
ALT3
Side Hole
RH
RH 1mm Increment
mm
ALT4
Knuckle Mounting Width Change
NC
NC 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models