Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
YGIDPNA, YGIDPNB - Locating Pin Holder for Jigs - Integrated - Knuckle Mounting Type
Bill of material
YGIDPNA16-P6-B5-L60-A30-E1-W16-S10-N6
PN
Part No.
TSHP
Type Shape
MAT
Material
1045 Carbon Steel
HARD
Hardness
Hardening Hardness 40~45HRC
D
mm
DTOL
D Tolerance
mm
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
A
A Selection (degree)
E
E 1mm Increment
mm
Enter value for E
E 1mm Increment
mm
cm
inch
ft
W
W 1mm Increment
mm
Enter value for W
W 1mm Increment
mm
cm
inch
ft
S
S 1mm Increment
mm
N
N Selection
mm
R
0 mm
ALT1
Wrench Flats
SC
SC 1mm Increment
mm
X
X 1mm Increment
mm
ALT2
Knuckle Mounting Width Change
NC
NC 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models