Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YHDV-QS-Z-C_YHDV-QS-S-C - Small ball valve internal thread+quick insertion type
Bill of material
YHDV-QS-Z-C-1-4
CODE
code
YHDV-QS
TYPE
type
1+1()
MAT1
Material
SUS304
MAT2
Sealing material
Nitrile rubber
SUR
Surface Treatment
-
WOR
Working pressure
0.1~1.2MPA
OPE
operation temperature
-10~80°C(WUDONGJIE )
ALL
Allow fluids
Water/Oil/Air
MAIN
Main thread
TYPE1
Joint type
C
MAIN1
Main thread nominal model
APP
Applicable trachea outer diameter
mm
E
1/8 mm
A
13 mm
D
4 mm
L
52.9 mm
LINK
WEBSITE LINK
WEBSITE LINK
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models