Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YHDV-ZG-11 - Vacuum pipeline accessories/KF standard/vacuum internal threaded joints
Bill of material
YHDV-ZG-11-KF16-01
CODE
code
YHDV-ZG-11
TYPE
type
Vacuum internal threaded joint,PT thread
BZ
standard
KF
MAT
Material
SUS304
GG
Specifications
DIM
Nominal Dimension
R
1/8
A
30 mm
L
24 mm
LINK
Website Link
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models