Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YHDV-ZG-13 - Vacuum pipeline accessories/KF standard/with outer ring/vacuum sealing ring
Bill of material
YHDV-ZG-13-KF16
CODE
code
YHDV-ZG-13
TYPE
type
vacuum sealing ring,with outer ring
BZ
standard
KF
MAT
Center ring material
SUS304
MAT1
Sealing ring material
Fluororubber
MAT2
Outer ring material
Aluminum
GG
Specifications
A
32.5 mm
B
17 mm
C
8 mm
LINK
Website Link
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models