Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
ylk01
Bill of material
YLK01-D8
CODE
YLK01
LX1
AA
CZ1
SUM24L
BMCL1
WDJDN
CZ2
CZ22
BMCL2
DN
WD
80°C
CJ1
N
D
mm
B
6 mm
D1
6 mm
D2
5.0 mm
B1
2.2 mm
HH
h
1.5 mm
M
3 mm
XYL
4.1(0.42) kgf
GS
1300-1500 G
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    A&T-3D Gallery
    MTBUJ - 带壳磁铁内置型
Previews
3D
2D
Download CAD models