Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YPM91 - Bushing for ceramic positioning pins
Bill of material
YPM91-d6-L8
CODE
code
YPM91
TYPE
Types of
Shoulderless type
MAT
material quality
Zirconia
DD
d
mm
L
mm
D
10 mm
R
1 mm
LINK
Website Link
Website Link mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models