Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LIMON
Description
YSC100 - ysc
Bill of material
YSC100-L05-100-1P-MS-M10-P1
MODEL
Item NO.
YSC
BORE
Model
100 mm
BSL
Ball screw lead
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
BQ
Block Quantity
POS
mm
Enter value for POS
mm
cm
inch
ft
POS1
mm
MMP
Motor Mounting Positon
AB
Auxiliary Block
MB
Motor Brand
PO
Power output
PS
Number of Photoelectric Sensor
L
404 mm
A
16 mm
M
1
N
6
WEIGHT
Weight
4.7 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    LIMON
    YSC110 - ysc
    LIMON
    YSC135 - ysc
    LIMON
    GSC80 - gsc
    LIMON
    YSO100 - Ball Screw Driven Linear Actuator
    LIMON
    YSC170 - ysc
    LIMON
    GSC50 - gsc
    LIMON
    GSC120 - gsc
    LIMON
    YSO170 - Ball Screw Driven Linear Actuator
    LIMON
    YSO110 - Ball Screw Driven Linear Actuator
    LIMON
    YTC110 - Belt Driven Linear Actuator
    TOYO
    GTH4-100W
    LIMON
    ITO100 - Belt Driven Linear Actuator
    VIPDO
    100FS
    LIMON
    YSO135 - Ball Screw Driven Linear Actuator
Previews
3D
Dimension
2D
Download CAD models