Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LIMON
Description
YSO135 - Ball Screw Driven Linear Actuator
Bill of material
YSO135-L05-100-2P-MS-M20-P1
IN
Item NO.
YSO135
BSL
Ball Screw Lead
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position of carriage
POS1
Position of carriage
BQ
Block Quantity
MMP
Motor Mounting Positon
AB
Auxiliary Block
MB
Motor Brand
PO
Power Output
W
PS
Number of Photoelectric Sensor
L
323 mm
A
50 mm
M
1
N
6
WEIGHT
Weight
6.0 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models