Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
YST-EV2A, YST-EV3A, YST-EV4A, YSTB-EV2A, YSTB-EV3A, YSTB-EV4A, YSTG-EV2A, YSTG-EV3A, YSTG-EV4A, YSTW-EV2A, YSTW-EV3A, YSTW-EV4A - Painted Robot Stand Square Type - Epson - Vertically Articulated Robot
Bill of material
YSTB-EV2A-H100
PN
Part Number
ST
Surface Treatment
PC
Paint Color
TFM
Top Face Machining
H
H 5mm Increment
mm
Enter value for H
H 5mm Increment
mm
cm
inch
ft
HH
Length of Ribs h
30.0 mm
ALT3
Paint the Machining Surface
ALT1
Add Dowel Hole for Positioning
ALT2
Change the Bolt Hole Diameter
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    EPSON
    Standard - model
    BRÜHL
    DFT Double wing door for handle, latch or deadlock slam lock - Wing door
    EPSON
    VT6-A901S/VT6-A901S-DC
    Misumi
    RBSWM_es2a - ROBOT STAND - For Robots made by EPSON  - Vertically articulated robot Payload 10kg or less
    EPSON
    Standard - model
Previews
3D
2D
Download CAD models