您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
English (United States)
YTZ60-100-D01-S-G3-M-20-N-P1
Yiheda 3D Electronic Gallery
FA Factory Automation Parts
B2-Single-Axis Robot
Powered by
CAD模型選擇
{yiheda/yhd_fa/b2/ytz60.prj},{NB=YTZ60-100-D01-S-G3-M-20-N-P1},{CODE=YTZ60},{MAT1=al},{SUR1=yang ji yang hua},{MAT2=alloy steel},{SUR2=-},{MAT3=al},{SUR3=yang ji yang hua},{MAT4=al},{SUR4=yang ji yang hua},{SY=Humidity 85%, temperature -10°C~60°C},{YST=100},{YSTPOOL=[100:1500/100]},{MD=D01},{NOS=S},{RR=G3},{DP=M},{DG=20},{BR=N},{SEN=P1},{LINK=webxxx},{PPATH=ytz60/assem/ytz60_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YTZ60 - Linear module/YTZ60 series/European standard synchronous belt series/general environment type
Bill of material
YTZ60-100-D01-S-G3-M-20-N-P1
CODE
Code
YTZ60
MAT1
Base Material
Aluminum Alloy
SUR1
Base Surface Treatment
Anodize
MAT2
Guide Rail Material
Alloy Steel
SUR2
Guide Rail Surface Treatment
-
MAT3
Skateboard Material
Aluminum Alloy
mm
SUR3
Skateboard Surface Treatment
Anodize
MAT4
Cover Material
Aluminum Alloy
SUR4
Cover Plate Surface Treatment
Anodize
SY
Operational Environment
Humidity 85%, temperature -10°C~60°C
YST
Effective Travel (Minimum Unit 50)
mm
Enter value for YST
Effective Travel (Minimum Unit 50)
mm
cm
inch
ft
確定
MD
Motor direction
D01
D02
D01
D02
NOS
Number of sliders
S(Single slider)
D(Double slider)
S(Single slider)
D(Double slider)
RR
Reduction ratio
G3(1:3)
G4(1:4)
G5(1:5)
G7(1:7)
G10(1:10)
G0(No)
G3(1:3)
G4(1:4)
G5(1:5)
G7(1:7)
G10(1:10)
G0(No)
DP
Motor Brand
M ( Mitsubishi )
P ( Panasonic )
Y ( Yaskawa )
T ( Delta )
M ( Mitsubishi )
P ( Panasonic )
Y ( Yaskawa )
T ( Delta )
DG
20 (200W Servo Motor)
40(400W Servo£©
20 (200W Servo Motor)
40(400W Servo£©
BR
Brake
N (without brake)
B£¨With Brake£©
N (without brake)
B£¨With Brake£©
SEN
Number of sensors
P1(1PCS)
P2(2PCS)
P3(3PCS)
P0(no)
P1(1PCS)
P2(2PCS)
P3(3PCS)
P0(no)
L
346
mm
WEIGHT
Weight
3.300
mm
LINK
Website
Website Connection
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求