Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YUBB_E-YUBB_J-YUBB - Compressed Spring¡¤Outer Diameter Reference Stainless Steel Type, Allowable Displacement L¡Á(15~25)%
Bill of material
YUBB-D4-L5
CODE
Type
TYPE
Type
MAT
Material
SUS304-WPB
DI
Allowable Displacement
L*(15-25)%
CO
Spring Constant Tolerance
+10%/-10%
D
Size Annotation Diagram
mm
L
DD
d
mm
SL1
Compression Length
F
F max
N
Allowable load Nmax
THCS
Spring Constant NN/mm
FA
Fa%
25 mm
DTOL
D Tolerance
0/-0.5
LTOL
L tolerance
+1.5/-1.5
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models