Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
YVUM_E-YVUM_J-YVUM_YVUL_E-YVUL_J-YVUL - Compressed Spring¡¤Inner Diameter Reference Stainless Steel Type, Allowable Displacement L¡Á35%/L¡Á40%
Bill of material
E-YVUM-D5-L15
CODE
Code
TYPE
Type
GBMAT
Chinese Standard Material
0Cr18Ni9 mm
MAT
Equivalent Material
SUS304-WPB
DI
Allowable Displacement
CO
Spring Constant Tolerance
±10%
D
mm
DTOL
D Tolerance
+0.6/+0.1
L
mm
LTOL
L tolerance
±1
D1
mm
DD
d
mm
L1
Compression Length
mm
F
Fmax
N
Allowable load Nmax
THCS
Spring Constant NN/mm
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models